??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
9039921
HELP_VARIABLE
Order Number
9039921
Length
710.000 mm
Breadth
350.000 mm
Height
244.000 mm
L1
664.000 mm
B1
304.000 mm
L2
3.000 mm
Number of Divider
2.000 mm
D1
236.500 mm
D2
0.000 mm
U
8.000 mm
V
8.000 mm
X
3.000 mm
Y
0.000 mm
Z
318.000 mm
Embedded user actions
Preview - Generation
Formats
Files
3D
2D